MY LISTS
PROGRESS LIGHTING
Image of P560301-031 Precinct Collection One-Light Textured Black Urban Industrial Outdoor Wall Lantern
Image of P560301-031 Precinct Collection One-Light Textured Black Urban Industrial Outdoor Wall Lantern
play
3D View
Image of P560301-031 Precinct Collection One-Light Textured Black Urban Industrial Outdoor Wall Lantern
+8
Image of P560301-031 Precinct Collection One-Light Textured Black Urban Industrial Outdoor Wall Lantern

Precinct Collection One-Light Textured Black Urban Industrial Outdoor Wall Lantern

$121.00 USD

Brand: Progress Lighting

Catalog ID: P560301-031

Collection name: Precinct

Offering signature industrial appeal with modern flair, the Precinct Collection features an architectural bracket design holding a metal, warehouse-style shade finished in textured black. The wall lantern offers a functional style that complements porches, patios and other outdoor areas in urban industrial and transitional settings. Warm illumination is cast on surfaces below from this Dark Sky friendly fixture. It is cULus wet location listed for use where water may be present, with a one-year warranty to guarantee your complete satisfaction. Progress Lighting products are designed for exceptional quality, reliability, and functionality.

  • The beautifully crafted industrial Precinct wall lantern offers a functional style that complements porches, patios and other outdoor areas
  • The bold lines of this beautifully crafted wall lantern are ideal for urban industrial and transitional settings.
  • The light's textured black warehouse style shade makes a minimalist statement
  • Soft Dark Sky Friendly illumination is cast down from its metal shade
  • Constructed from steel to ensure a long product lifespan
  • Uses (1) 100-Watt maximum, medium base bulb or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 8-in. width by 9.5-in. height, extends from wall 9.5-in.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P560301-031

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Textured Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Wall

Glass

Textured Black

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Urban Industrial

Light Distribution

Down

Mount location

Wall

Mounting for outlet box included

Swivel Mounting Strap

Mounting Type

Wall

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Porch

Service Life

On Website=Yes

Size Type

Small

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247255030

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8 in x 9.5 in x 9.5 in

Height

9.5 in

Height to Center

6.75 in

Length

8 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.65 lb

Width

9.5 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

Yes, per photometry (not registered with IDA)

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Pallet Quantity

60

Resources

Instruction Sheet Number

93162092

Media

3D AR Model