MY LISTS
PROGRESS LIGHTING
Image of P350249-109 Silva Collection Two-Light Brushed Bronze White Linen Shade 14" Flush Mount
Image of P350249-109 Silva Collection Two-Light Brushed Bronze White Linen Shade 14" Flush Mount
Image of P350249-109 Silva Collection Two-Light Brushed Bronze White Linen Shade 14" Flush Mount
Image of P350249-109 Silva Collection Two-Light Brushed Bronze White Linen Shade 14" Flush Mount
+4
Image of P350249-109 Silva Collection Two-Light Brushed Bronze White Linen Shade 14" Flush Mount

Silva Collection Two-Light Brushed Bronze White Linen Shade 14" Flush Mount

$308.00 USD

Brand: Progress Lighting

Catalog ID: P350249-109

Collection name: Silva

The Silva Collection uses a dramatic contrast of finish and material to present a captivating design. A white linen shade encompassed by a stunning metallic drum coated in a beautiful brushed bronze finish establishes a clean, modern, uplifting statement. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • The Silva Collection flush mount is a simple, elegant fixture that is perfect for halls and foyers, bedrooms and living rooms
  • The fixture's sophisticated design elevates contemporary and luxe industrial settings
  • The flush mount is coated in a beautiful brushed bronze finish
  • A concentric metallic band surrounds a crisp white linen shade
  • Soft ambient light is delivered to the room through the fabric shade and etched glass diffuser
  • Uses (2) 15-Watt maximum, medium base LED bulbs, that are sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 14-in. diameter by 7.87-in. height
  • Certifications: cCSAus Damp Location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P350249-109

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Brushed Bronze

Finish Type

Plated

Fire Resistance

No

Fixture Type

Flush-Mount

Glass

White Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Solid State

Lifestyle

  • Luxe Industrial
  • Contemporary

Light Distribution

Ambient

Mount location

Ceiling Flush

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Flush

New Products

Yes

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Hall & Foyer
  • Living Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247268016

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14 in x 14 in x 7.87 in

Height

7.87 in

Length

14 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.83 lb

Width

14 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

15 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165268