MY LISTS
PROGRESS LIGHTING
Image of P710119-109 Silva Collection Two-Light Brushed Bronze White Linen Shade Wall Sconce
Image of P710119-109 Silva Collection Two-Light Brushed Bronze White Linen Shade Wall Sconce
Image of P710119-109 Silva Collection Two-Light Brushed Bronze White Linen Shade Wall Sconce
Image of P710119-109 Silva Collection Two-Light Brushed Bronze White Linen Shade Wall Sconce
+9
Image of P710119-109 Silva Collection Two-Light Brushed Bronze White Linen Shade Wall Sconce

Silva Collection Two-Light Brushed Bronze White Linen Shade Wall Sconce

$191.40 USD

Brand: Progress Lighting

Catalog ID: P710119-109

Collection name: Silva

The Silva Collection uses a dramatic contrast of finish and material to present a captivating design. A white linen shade encompassed by a stunning metallic drum coated in a beautiful brushed bronze finish establishes a clean, modern, uplifting statement. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • The Silva Collection wall sconce is a simple, elegant fixture that is perfect for home theaters, halls, foyers and bedrooms
  • The fixture's sophisticated design elevates contemporary and luxe industrial settings
  • The wall sconce is coated in a beautiful brushed bronze finish
  • A metallic band surrounds a crisp white linen shade
  • Soft accent illumination is delivered through the fabric shade
  • Uses (2) 60-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 7.87-in. width by 17-in. height, extends from wall 4.87-in.
  • Certifications: cULus Damp Location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

Yes

Catalog Number

P710119-109

Color

Gold

Color Generic

Gold

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Brushed Bronze

Finish Type

Plated

Fire Resistance

No

Fixture Type

Wall Sconce

Glass

White Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe Industrial
  • Contemporary

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

Yes

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Home Theater
  • Hall & Foyer
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247255313

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.87 in x 4.87 in x 17 in

Height

17 in

Height to Center

8.5 in

Length

7.87 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.66 lb

Width

4.87 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165267