MY LISTS
PROGRESS LIGHTING
Image of P250098-31M Springer II Collection 60-in Twelve-Blade Matte Black Modern Farmhouse Windmill Ceiling Fan
Image of P250098-31M Springer II Collection 60-in Twelve-Blade Matte Black Modern Farmhouse Windmill Ceiling Fan
play
play
+18
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Springer II Collection 60-in Twelve-Blade Matte Black Modern Farmhouse Windmill Ceiling Fan

$1,222.21 USD

Brand: Progress Lighting

Catalog ID: P250098-31M

Collection name: Springer II

Relax under the refreshing breeze of the Springer Collection 60-Inch Windmill Ceiling Fan. Its large scale and windmill-style blades make it ideal for any great room, bedroom, living room, or bonus room in modern farmhouse, rustic, and coastal-style settings. Its twelve sweeping blades are coated in Distressed Charcoal finish with a Matte Black housing for a rustic flair. Its cULus damp rating makes this lovely fan ideal for use inside or in outdoor covered areas. A 6 speed full-function remote control and wall bracket are included. .

  • The Springer II Ceiling Fan is ideal for use indoors or outdoors in living rooms, great rooms, bedrooms or patios or covered porches
  • The fan's large scale design and windmill-style blades complements modern farmhouse, rustic, and coastal-style designs
  • The fan is finished in matte black, highlighting the fixture's expansive modern design with twelve distressed charcoal aluminum blades
  • Equipped with a quiet and efficient DC motor to keep spaces cool
  • Includes a 6 speed full function hand held remote control with reverse along with a wall bracket. Add the P2673-01 WIFI module to the fan for added flexibility control by a voice assistant, tablet or smart phone.
  • Measures 60-in. diameter and 16.26-in. height
  • Certifications: cULus Damp Location listed, fixture can be used in rooms where moisture may be present
  • Our limited lifetime warranty guarantees your complete satisfaction with your purchase and we offer professional after-sales customer service support
  • Lighting experts recommend installing this fan in a room up to 400 sq. ft. for optimal performance

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P250098-31M

Color

Black

Color Generic

Black

Construction Material - Main

steel

Control

Handheld Remote with Wall Bracket

EU RoHS Indicator

No

Fan - Blade finish

Distressed Charcoal (Painted)

Fan - Blade Pitch

22 °

Fan - Motor speed

6 Speed, Remote Control Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor & Outdoor

Lifestyle

Farmhouse

Mount location

ceiling downrod

Mounting for outlet box included

Mounting Bracket

Mounting Type

Ceiling Downrod

New Products

Yes

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Living Room

Service Life

On Website=Yes

Switch Type

Push button

UPC

785247255467

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

60 in x 60 in x 16.26 in

Fan - Recommended room size

401 ft²

Height

16.26 in

Length

60 in

Note Weight of fixture exceeds NEC limits

No

Weight

42.59 lb

Width

60 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.48 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Voltage Rating

120 VAC

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

205 CFM/WATT

EPACTenergy consumption watts

21 W

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93165618

Media

Videos

play
RH787TB Remote Pairing Video
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
play