MY LISTS
PROGRESS LIGHTING
Image of P500394-009 Trimble Collection One-Light Brushed Nickel Pendant
Image of P500394-009 Trimble Collection One-Light Brushed Nickel Pendant
Image of P500394-009 Trimble Collection One-Light Brushed Nickel Pendant
Image of P500394-009 Trimble Collection One-Light Brushed Nickel Pendant
+11
Image of P500394-009 Trimble Collection One-Light Brushed Nickel Pendant

Trimble Collection One-Light Brushed Nickel Pendant

$352.00 USD

Brand: Progress Lighting

Catalog ID: P500394-009

Collection name: Trimble

Simply curved lines form the basis of the Trimble Collection, whose mid-century modern inspiration is perfect for mid-century modern and luxe industrial spaces. A two-toned finish features an outer shade coated in subtle brushed nickel with a complementary interior finished in crisp graphite. A graceful etched glass dome shade presents rich visual interest while delivering pleasing diffuse illumination to kitchens, bars and breakfast nooks.

  • The Trimble Collection pendant is a stylish, contemporary fixture that is ideal for kitchens, bars and breakfast nooks
  • The fixture's iconic design is ideal for interiors in luxe industrial, mid-century modern and contemporary rooms
  • The fixture is beautifully accented by a subtle brushed nickel and matte black shade
  • Etched glass is held by a curved shade and downrod, distinctly highlighting and offering a prominent visual appeal to modern spaces
  • Pleasing illumination is delivered to surfaces below
  • Uses (1) 100-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 18-in. diameter by 7.25-in. height
  • Includes one 6", four 12" stems and 6 links of chain for a variety of mounting types and sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P500394-009

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Brushed Nickel

Finish Type

Plated

Fire Resistance

No

Fixture Type

Pendant

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe Industrial
  • Mid-Century Modern

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Stem Hung With 6 Links Of Chain

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Kitchen
  • Bar
  • Breakfast Nook

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247254347

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

18 in x 18 in x 7.25 in

Height

7.25 in

Length

18 in

Length - Installed

72 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

8 lb

Width

18 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93162106