MY LISTS
PROGRESS LIGHTING
Image of P250059-179-30 Vernal Collection 60-in Five-Blade Woodgrain LED Wi-Fi Transitional Indoor/Outdoor Smart DC Ceiling Fan
Image of P250059-179-30 Vernal Collection 60-in Five-Blade Woodgrain LED Wi-Fi Transitional Indoor/Outdoor Smart DC Ceiling Fan
play
3D View
play
+15

Vernal Collection 60-in Five-Blade Woodgrain LED Wi-Fi Transitional Indoor/Outdoor Smart DC Ceiling Fan

$778.14 USD
OR

Brand: Progress Lighting

Catalog ID: P250059-179-30

Collection name: Vernal

Add a cool breeze to your favorite living space with the Vernal Collection 60-Inch 5-Blade Woodgrain LED Wifi Transitional Indoor/Outdoor Smart Ceiling Fan. Five slightly curved ABS blades are coated in a handsome woodgrain finish that will complement a variety of living areas. The blades are resistant to warping from environmental conditions and offer a long product lifespan. The fan's downrod and ceiling canopy are coated in an architectural bronze finish to complete the transitional design. Enjoy smart living technology by controlling your ceiling fan and light with your smart device or voice control via our Smart by Bond Wifi app. Customize your home oasis by selecting from the fan's 6 speeds, 3 timer selections, light on/off with full-range dimming, and a breeze mode. Fan and app are compatible with Amazon, Alexa, Google Home, and a variety of other smart devices.

  • Built-In Wifi: Enjoy smart living technology by controlling your ceiling fan and light with your smart device or voice control via our Smart by Bond Wifi app.
  • Smart Technology: Fan and app are compatible with Amazon Alexa, Google Home, and a variety of other smart devices.
  • Application: Ideal for any bedroom, living room, great room, or covered porch.
  • Style: Perfect for transitional style settings.
  • Blades: Five slightly curved ABS blades are coated in a handsome woodgrain finish that will complement a variety of living areas.
  • Dimensions: Measures 60-inch width by 14.25-inch height.
  • Lighting: For ideal illumination, an integrated dimmable LED module light source is included (18w, 3000K, 90CRI, 1,600 Lumens (delivered), dimmable). The light source is covered by a shatterproof white opal shade.
  • Room Size: Light experts recommend installing this fan in a room 400-square feet or larger for optimal performance.
  • Certifications: cETLus damp location listed, Title 20, Title 24.
  • Customer Support: We guarantee your complete satisfaction with your purchase and offer professional after-sales customer service support.

Product details

General

Battery Capacity

0.055

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P250059-179-30

Color

Brown

Color Generic

Brown

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Compatibility

Remote Control

Construction Material - Main

Non-Metallic

Control

Handheld Remote with Wall Bracket

Dimming Protocol

  • ELV/Reverse Phase
  • Triac/Forward Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

Woodgrain

Fan - Blade Pitch

30

Fan - Motor speed

6 Speed, Remote Control Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Koa Woodgrain

Finish Type

Hand Painted

Fixture Type

Ceiling Fan

Glass

White

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Basic

Solid State

Lifestyle

Contemporary

Light Distribution

Down

LM-79 Lumens

1600 lm

LM-79 Lumens per Watt

88 Lum/Watt

Mount location

ceiling downrod

Mounting for outlet box included

Yes

Mounting Type

Ceiling Downrod

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

40

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

6 Speed Remote Control

Room Type

Great Room

Service Life

On Website=Yes

Size Type

Extra-Large

Socket Base Type - Main

Module

Starting Temperature - Minimum

-10 °C

Sub Brand

Progress LED

Switch Type

Push button

Type

Standard

UPC

785247245475

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

60 in x 60 in x 14.25 in

Fan - Recommended room size

401 ft²

Height

14.25 in

Length

60 in

Note Weight of fixture exceeds NEC limits

No

Weight

20.24 lb

Width

60 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.51 A

Frequency Rating

60 Hz

Lamp Wattage

18 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

242

EPACTenergy consumption watts

21

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93131622

Media

Videos

play
play
UC7245T Remote Pairing
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model