MY LISTS
PROGRESS LIGHTING
Image of P2631-30 AirPro Collection Ceiling Fan Wall Control
Image of P2631-30 AirPro Collection Ceiling Fan Wall Control

AirPro Collection Ceiling Fan Wall Control

$80.19 USD
OR

Brand: Progress Lighting

Catalog ID: P2631-30

Collection name: AirPro Fan Control

Product details

General

Can be mounted up or down

No

Catalog Number

P2631-30

Category General

Fans

Color

White

Color Generic

White

Construction Material - Main

Metal

Construction Material -Secondary

Plastic

Construction Material -Secondary part

construction

Control

Wall Control

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Dual mount

No

Fan - Fob finsh

n/a

Finish Name

White

Fixture Type

Ceiling Fan Control

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Indoor

Mount location

Wall

Mounting for outlet box included

No

New Products

No

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

No

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Service Life

On Website=Yes

Style

Transitional

Switch Type

Push button

UPC

785247144631

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

2.75 in x 1.4375 in x 4.25 in

Gross Weight with Packaging

0.4 lb

Height

4.25 in

Length

2.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.4 lb

Width

1.4375 in

Width Diameter Descriptor

Depth

Electrical Ratings

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

6

Pallet Quantity

2640

Resources

Instruction Sheet Number

93009084

Resources and downloads