MES LISTES
PROGRESS LIGHTING
Image of P500358-31M Delayne Collection One-Light Mid-Century Modern Matte Black Etched Opal Glass Pendant Light
Image of P500358-31M Delayne Collection One-Light Mid-Century Modern Matte Black Etched Opal Glass Pendant Light
Image of P500358-31M Delayne Collection One-Light Mid-Century Modern Matte Black Etched Opal Glass Pendant Light
Image of P500358-31M Delayne Collection One-Light Mid-Century Modern Matte Black Etched Opal Glass Pendant Light
+5
Image of P500358-31M Delayne Collection One-Light Mid-Century Modern Matte Black Etched Opal Glass Pendant Light

Delayne Collection One-Light Mid-Century Modern Matte Black Etched Opal Glass Pendant Light

$176.55 USD
OU

Marque: Progress Lighting

No de catalogue: P500358-31M

Nom de la collection: Delayne

Delayne has a sophisticated style that transcends its simple design. A softly curved fitted metal framework encases an opal glass globe with slender bands creating a dynamic form. The pendant offers a refined mid-century design enhanced by gently diffused light that creates an ambient glow.

  • Delayne features a softly curved fitted metal framework offering a refined mid-century design ideal for kitchens, breakfast nooks and bar areas
  • Its sophisticated style transcends its simple design and is perfectly at home in contemporary and mid-century modern settings
  • A classic matte black finish is enhanced by gently diffused light that creates an ambient glow
  • The globe's smooth surface is surrounded by minimally styled metallic bands topped by a gracefully curve arch
  • The opal glass globe is suspended from the ceiling by a round canopy and sleek down rod
  • The globe shade shelters a single light source for even illumination
  • Measures 9.37 in. height x 9.37 in. diameter x 12.37 in. height
  • Uses 1 100-Watt maximum medium base bulb, or LED equivalent, that is sold separately. Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Détails du produit

Général

Ampoule comprise

No

Appareil convertible avec les deux supports de montage

No

Bloc d'alimentation requis?

Yes

Calibre de la chaîne

9 Gauge

Catalog Number

P500358-31M

Connecteur rapide

Yes

Couleur

Black

Couleurs génériques

Black

Dessus de pôle standard

No

Distribution de la lumière

Ambient

Durée de la garantie

1-year Limited Warranty

Éclairage nocturne automatique

No

Emplacement (ou points) de montage

Ceiling Chain

Forme de la lampe

A19

Indicateur EU RoHs

Under Review

Intérieur/Extérieur

Indoor

Matériau de construction - Unité principale

Steel

Matériau du type de douille

Porcelain

Mode de vie

  • Mid-Century Modern
  • Contemporary

Nom du fini

Matte Black

Nombre d'ampoules

1

Nombre de chaînes

1 EA

Nombre total d'ampoules

1

Nouveaux produits

No

Plafonnier à montage rapide

No

Résistance au feu

No

Se monte à la verticale ou à l'horizontale

No

Source d'alimentation

Hardwired

Support pour boîtier de prise de courant compris

Round Mounting Plate

Type d'ampoule

A19

Type d'ampoule actuelle

A19

Type d'appareil

Pendant

Type de base de douille - principale

E26

Type de chambre

  • Kitchen
  • Breakfast Nook
  • Bar

Type de douille

Socket

Type de fini

Painted

Type de montage

Ceiling

Type de taille

Small

Type standard de la lampe

Incandescent

UPC

785247263769

Vie utile

On Website=Yes

Vitre

Etched Opal

Dimensions

Descripteur du diamètre

dia.

Dimensions

9.37 po x 9.37 po x 12.37 po

Hauteur

12.37 in

Largeur

9.37 in

Longueur

9.37 in

Longueur finale installée

72.5 in

Longueur hors tout avec

Overall Ht. W/Chain And Stem

Poids

4.92 lb

Remarque - Le poids de l'appareil dépasse la limite du code électrique

No

Caractéristiques électriques

Puissance de l'ampoule (W)

100 W

Tension d'entrée

120 VAC

Tension nominale

120 VAC

Lié au conducteur

Longueur des fils

120 in

Certifications et conformité

Certifié ENERGY STAR

No

DarkSky (Ciel foncé)

No

Enregistré pour certification

cULus

Enregistré pour certification d'emplacement

Dry Location Listed

Indicateur de contenu d'autres métaux lourds

No

JA8

No

Loi américaine « Americans with Disabilities Act »

No

Rendement énergétique élevé

No

Titre 20

N/A

Titre 24

No

Logistique

Nombre d'unités sur la palette

50

Quantité dans l'emballage

1

Ressources

Numéro du feuillet d'instruction

93156971