MY LISTS
PROGRESS LIGHTING
Image of P500342-009 League Collection Three-Light Brushed Nickel and Etched Glass Modern Farmhouse Foyer Chandelier Light
Image of P500342-009 League Collection Three-Light Brushed Nickel and Etched Glass Modern Farmhouse Foyer Chandelier Light
Image of P500342-009 League Collection Three-Light Brushed Nickel and Etched Glass Modern Farmhouse Foyer Chandelier Light
Image of P500342-009 League Collection Three-Light Brushed Nickel and Etched Glass Modern Farmhouse Foyer Chandelier Light
+3
Image of P500342-009 League Collection Three-Light Brushed Nickel and Etched Glass Modern Farmhouse Foyer Chandelier Light

League Collection Three-Light Brushed Nickel and Etched Glass Modern Farmhouse Foyer Chandelier Light

$270.71 USD
OR

Brand: Progress Lighting

Catalog ID: P500342-009

Collection name: League

Distinguish your home with clean modern design with the League Collection Three-Light Brushed Nickel and Etched Glass Modern Farmhouse Foyer Chandelier Light ideal for any dining room, kitchen, foyer, entryway, or living room. The gracefully extended arms and sleek frame are coated in a beautiful brushed nickel finish to create a modern aesthetic. Classic etched glass shades emphasize the contrast between soft and clean.

  • APPLICATION: Distinguish your home with clean modern design with the League Collection Three-Light Brushed Nickel and Etched Glass Contemporary Foyer Chandelier Light ideal for any dining room, kitchen, foyer, entryway, or living room.
  • STYLES: Perfect for modern farmhouse and contemporary style settings.
  • FINISH: The gracefully extended arms and sleek frame are coated in a beautiful brushed nickel finish to create a modern aesthetic.
  • MATERIALS: Constructed from steel to ensure a long product lifespan.
  • GLASS/SHADES: Classic etched glass shades emphasize the contrast between soft and clean.
  • BULBS: For ideal illumination, use 3 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • DIMENSIONS: Measures 16 in length by 25.62 in height by 15 in width.
  • CERTIFICATIONS: Dry Location Listed.
  • PAIRS WITH: We recommend curating lighting designs to create a home that suits your individual style. Consider pairing League with any of the following collections by Progress Lighting: Tobin, Milner, or Hartwick.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P500342-009

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Pendant

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Craftsman
  • Contemporary
  • Urban Industrial

Light Distribution

Ambient

Mount location

Ceiling Chain

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Hall & Foyer
  • Great Room
  • Kitchen

Service Life

On Website=Yes

Size Type

Medium

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Standard

UPC

785247249909

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

16 in x 15 in x 25.62 in

Height

25.62 in

Length

16 in

Length - Installed

76.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

13.5 lb

Width

15 in

Width Diameter Descriptor

Depth

Electrical Ratings

Input Voltage

120 V

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

No

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93135065