MI LISTA
PROGRESS LIGHTING
Image of PCIBP-24-LS-CS-EM LED Commercial Backlit Lay-in Panel - PCIBP-24
Image of PCIBP-24-LS-CS-EM LED Commercial Backlit Lay-in Panel - PCIBP-24
Image of PCIBP-24-LS-CS-EM LED Commercial Backlit Lay-in Panel - PCIBP-24
Image of PCIBP-24-LS-CS-EM LED Commercial Backlit Lay-in Panel - PCIBP-24
+5
Image of PCIBP-24-LS-CS-EM LED Commercial Backlit Lay-in Panel - PCIBP-24

LED Commercial Backlit Lay-in Panel - PCIBP-24

$616.00 USD

Marca: Progress Lighting

ID del Catálogo: PCIBP-24-LS-CS-EM

Nombre de la Colección: Multifamily/Commercial

The PCIBP-24 Series offers a 32W 2x4 LED backlit illuminated panel consisting of an aluminum frame and steel housing backplate. PCIBP-24 offers easy installation for both new construction and retrofit.

  • High efficiency backlit illumination provides uniform illumination without pixilation
  • Matte white aluminum frame with steel housing backplate, standard with EQ clips
  • Lensing made of PMMA material for optimal distribution and long life
  • Available as 38W providing up to 5245 lumens
  • Backup EM option available
  • Ideal for multi-family, hospitality, residential and commercial applications
  • CCT field selectable feature offers 3500K, 4000K and 5000K options
  • Lumen field selectable feature allows lumen range of 3,280 to 5,247 nominal lumens
  • Universal input voltage 120-277V, 50/60Hz
  • 0-10Vdc dimming standard
  • 50,000 hour LEDs for reduced maintenance
  • cULus listed for damp locations
  • Max ambient temperature rating 40°C

Detalles del producto

General

Battery Type

Lithium Iron Phosphate

Can be mounted up or down

No

Catalog Number

PCIBP-24-LS-CS-EM

Color

White

Color Generic

White

Color Rendering Index (CRI)

80 CRI

Color Temperature

  • 3500 K
  • 4000 K
  • 5000 K

Construction Material - Main

Cold Rolled Steel

Convertible fixture includes both mounts

No

Dimming Range

0-10V

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

White

Finish Type

Powder Coat

Fire Resistance

No

Glass

Diffuse

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Light Distribution

Ambient

LM-79 Lumens

  • 3323 lm
  • 4576 lm
  • 5247 lm

LM-79 Lumens per Watt

  • 148 Lum/Watt
  • 144 Lum/Watt
  • 141 Lum/Watt

Mounting for outlet box included

N/A

Mounting Type

Ceiling joists, or in suspended ceilings

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

40 °C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

Yes

Room Type

  • Indoor
  • Grid Ceiling
  • Office
  • Basement
  • Common
  • Work Areas

Service Life

On Website=Yes

Size Type

Large

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-20 °C

Sub Brand

Progress LED

UPC

785247257430

Warranty Length

5-year Limited Warranty

Dimensiones

Dimensions

47.7 in x 23.7 in x 3 in

Height

3 in

Length

47.7 in

Note Weight of fixture exceeds NEC limits

No

Weight

12.6 lb

Width

23.7 in

Width Diameter Descriptor

W.

Clasificaciones Eléctricas

Current Rating

0.32/0.14 A

Frequency Rating

50/60 Hz

Input Voltage

120-277 VAC

Lamp Wattage

38 W

Power Factor

>0.90

Voltage Rating

Universal 120-277 VAC

Relacionado con el Conductor

Wire Length

6 in

Certificaciones y Cumplimiento

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

No

Title 22

No

Title 24

No

TM-21

50000

Logística

Carton Quantity

1

Recursos

Instruction Sheet Number

93166241