PROG_P350230-31M-30_heroSemiflush_PRODIMAGE
PROG_P350230-31M-30_heroSemiflush_PRODIMAGE
play
3D View
PROG_P350230-31M-30_detail-montage
+11
PROG_P350230-31M-30-Detail_004_PRODIMAGE

Pivot LED Four-Light Matte Black Modern Semi-Flush or Wall Mount Fixture

$330.00 USD

Brand:

Progress Lighting

Catalog ID:

P350230-31M-30

Collection name:

Pivot LED

Capture the imagination with Pivot LED Flush Mount. Four arms rotate around a central axis for a bold architectural form, providing task lighting for halls, foyers, living rooms and laundry rooms in today's modern interiors.

  • The Pivot LED features rotating arms around a central axis create a bold look and can be used as a ceiling mount for entryway, bedrooms and can be wall mounted for use as a wall sconce in dining rooms and hallways.
  • Linear stems give structure to the light's bold architectural form that is perfect for modern or contemporary settings.
  • The light is coated in a sleek matte black finish, accenting the fixture's modern design
  • Rotating stems around a central axis gives an artistic twist to the light source showcased within
  • This versatile luminaire can be ceiling or wall mounted for a variety of uses throughout the home.
  • Measures 25 in. diameter by 4.37 in. height
  • For ideal illumination, an integrated edge-lit LED in each arm are included for a total (17.5w), 3000K, 90CRI, 990 delivered lumens which is dimmable to 10% brightness.
  • Certifications: 2019 JA8, cETLus Damp Location listed, fixture can be used in rooms such as bathrooms, powder rooms or covered outdoor rooms where moisture may be present 
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down
No
Color
Black
Color Generic
Black
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
ELV/Reverse Phase
Dimming Range
Dims to 10% Brightness
Dusk to Dawn
No
EU RoHS Indicator
No
Finish Name
Matte Black
Finish Type
Painted
Fire Resistance
No
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Basic
Solid State
Lifestyle
Modern
Light Distribution
Down
LM-79 Lumens
930 lm
LM-79 Lumens per Watt
53 Lum/Watt
Mount location
Wall or Ceiling
Mounting for outlet box included
Backplate
Mounting Type
  • Ceiling
  • Wall
New Products
Yes
Number of Lamps
4
Number of Lamps Total
4
Operating Temperature
30 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Living Room
  • Laundry
Socket Base Type - Main
Integrated
Socket type material
LED
Starting Temperature - Minimum
-30 °C
Sub Brand
Progress LED
UPC
785247251889
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
25 in x 25 in x 4.37 in
Height
4.37 in
Length
25 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.06 lb
Width
25 in
Width Diameter Descriptor
dia.

Electrical Ratings

Current Rating
0.146 A
Frequency Rating
60 Hz
Lamp Wattage
17.5 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
Yes
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93160909

Resources and downloads