MY LISTS
PROGRESS LIGHTING
Image of P350242-31M Chandra Collection 12 in. Two-Light Matte Black Global Flush Mount with Woven Shade
Image of P350242-31M Chandra Collection 12 in. Two-Light Matte Black Global Flush Mount with Woven Shade
Image of P350242-31M Chandra Collection 12 in. Two-Light Matte Black Global Flush Mount with Woven Shade
Image of P350242-31M Chandra Collection 12 in. Two-Light Matte Black Global Flush Mount with Woven Shade
+5
Image of P350242-31M Chandra Collection 12 in. Two-Light Matte Black Global Flush Mount with Woven Shade

Chandra Collection 12 in. Two-Light Matte Black Global Flush Mount with Woven Shade

$176.00 USD

Brand: Progress Lighting

Catalog ID: P350242-31M

Collection name: Chandra

Chandra is handwoven by artisans into a casual, artful lantern form. This beautiful luminaire's organic style complements global, coastal and transitional settings. Knotted string in an open airy pattern filters light beautifully to provide relaxed warmth and texture to bedrooms, hallways and foyers. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • Present an airy and artisanal flair to kitchens, breakfast nooks, pantries, laundry rooms, offices, mud rooms and bedrooms with the Chandra Flush Mount
  • The light's artful, handwoven coastal style is idyllic for coastal, global and transitional interiors
  • The fixture is coated with a soft matte black finish with a hand-knotted shade
  • Two circular bands hold a handwoven geometrical surround, diffusing airy illumination from the glowing light source within
  • Uses (2) 60-Watt maximum candelabra base bulbs, or LED equivalent, that is sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 12 in. diameter by 4.25 in. height
  • Certifications: cETLus Damp Location listed, fixture can be used in rooms such as bathrooms, powder rooms or covered outdoor rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P350242-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Global
  • Coastal
  • Transitional

Light Distribution

Ambient

Mount location

Ceiling

Mounting for outlet box included

1/8 IP Mounting Plate

Mounting Type

Ceiling

New Products

Yes

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E12

Socket Type

Socket

Socket type material

Porcelain

Sub Brand

Design Series

UPC

785247252374

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 12 in x 4.25 in

Height

4.25 in

Length

12 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.76 lb

Width

12 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93164560

Resources and downloads