MY LISTS
PROGRESS LIGHTING
Image of P500384-163 Hinton Collection One-Light Vintage Brass Modern Farmhouse Pendant
Image of P500384-163 Hinton Collection One-Light Vintage Brass Modern Farmhouse Pendant
Image of P500384-163 Hinton Collection One-Light Vintage Brass Modern Farmhouse Pendant
Image of P500384-163 Hinton Collection One-Light Vintage Brass Modern Farmhouse Pendant
+7
Image of P500384-163 Hinton Collection One-Light Vintage Brass Modern Farmhouse Pendant

Hinton Collection One-Light Vintage Brass Modern Farmhouse Pendant

$330.00 USD

Brand: Progress Lighting

Catalog ID: P500384-163

Collection name: Hinton

Simplicity defined is the hallmark of the Hinton Collection. Hinton’s metal fittings offer an industrial demeanor, complemented by a clear seeded glass shade that provides effective task lighting kitchens and breakfast nooks in coastal, transitional and modern farmhouse settings.

  • Hinton is ideal for kitchens, breakfast nooks, bathroom, offices, laundry rooms, bedrooms and bars
  • Hinton accents farmhouse, coastal, modern farmhouse and transitional settings with its cone shaped shade
  • The light is coated with a gold-toned, vintage brass finish, complimenting modern designs
  • The pendant's metal fittings and cone shaped seeded glass shade creates a stately accent to modern themes
  • Use (1) 100-Watt maximum medium base bulb, or LED equivalent, that is sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 16 in. diameter by 14 in. height
  • Includes one 6", four 12" stems and 6 links of chain for a variety of mounting types and sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P500384-163

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Brass

Color Generic

Brass

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Vintage Brass

Finish Type

Plated

Fire Resistance

No

Fixture Type

Pendant

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Transitional
  • Coastal

Light Distribution

Ambient

Mount location

Ceiling Stem Hung with 6 links of chain

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Ceiling Chain Or Stem

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Breakfast Nook

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247253241

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

16 in x 16 in x 14 in

Height

14 in

Length

16 in

Length - Installed

79 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem and 6 links of chain

Weight

6.06 lb

Width

16 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93160620