MY LISTS
PROGRESS LIGHTING
Image of P710115-31M Cofield Collection Two-Light Matte Black Transitional Wall Bracket
Image of P710115-31M Cofield Collection Two-Light Matte Black Transitional Wall Bracket
play
3D View
Image of P710115-31M Cofield Collection Two-Light Matte Black Transitional Wall Bracket
+10
Image of P710115-31M Cofield Collection Two-Light Matte Black Transitional Wall Bracket

Cofield Collection Two-Light Matte Black Transitional Wall Bracket

$110.00 USD

Brand: Progress Lighting

Catalog ID: P710115-31M

Collection name: Cofield

Showcasing understated elegance, the Cofield Wall Bracket features a slender, clean design. The wall sconce is accented by a metal stem and a cylindrical glass shade, Cofield provides contemporary style to mid-century modern and transitional settings, delivering ambient illumination to bathrooms, bedrooms and living rooms. Mount the light fixture with the glass facing up or down for more design flexibility.

  • Add a touch of modern elegance to contemporary bathrooms, bedrooms, offices, reading nooks, laundry rooms and living rooms with the Cofield Wall Bracket
  • The light's slender design complements mid-century modern, transitional and contemporary settings with a simple round canopy suspended over cylindrical glass shades
  • The fixture is coated with a soft matte soft matte black finish, offering an elegant contemporary design to transitional settings
  • Simple round mounting plate holds a lamp bases light surrounded by an elegant clear cylindrical shade allowing illumination from the glowing light source within
  • Mount the light fixture horizontally or vertically for more design flexibility
  • Uses (2) 60-Watt maximum medium base bulbs, or LED equivalent, that is sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 22.5 in. length by 4.87 in. height, extends 5.62 in.
  • Certifications: cULus Damp Location listed, fixture can be used in rooms such as bathrooms, powder rooms or covered outdoor rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

Yes

Catalog Number

P710115-31M

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Matte Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Wall Sconce

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Contemporary
  • Mid-Century Modern

Light Distribution

Ambient

Mount location

Wall horizontal or vertical

Mounting for outlet box included

Round Mounting Plate

Mounting Type

  • Wall Vertical
  • Wall Horizontal

New Products

Yes

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Bedroom
  • Living Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247252725

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

22.5 in x 5.62 in x 4.87 in

Height

4.87 in

Height to Center

11.25 in

Length

22.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.53 lb

Width

5.62 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

72

Resources

Instruction Sheet Number

93164245

Resources and downloads

Media

3D AR Model