PROG_P500396-201_heroCTC_PRODIMAGE
PROG_P500396-201_heroCTC_PRODIMAGE
PROG_Cord_Included_120in_info-graphic
PROG_P500396-201-Alt_Image_004_PRODIMAGE
+7
PROG_Cordova_Natural_Rattan_GeneralLit

Cordova Collection Medium One-Light Natural Rattan Organic Modern Pendant with White Linen Shade

$363.00 USD

Brand:

Progress Lighting

Catalog ID:

P500396-201

Collection name:

Cordova

Modern organic style fuses with artisanal craftsmanship in the Cordova Collection. Inspired by the graceful interlacing of a bird's nest, its airy handwoven natural rattan frame surrounds a textured fabric, white linen diffuser. Use this airy pendant as light sources on either side of a bed, or install singly or in multiples in bedrooms, over dining room tables or kitchen islands in global or organic modern interiors.

  • The artisanal Cordova Pendant can be used as light sources on either side of a bed, or install singly or in multiples in bedrooms, over dining room tables, bars or kitchen islands
  • Handcrafted rattan shade is ideal to complement modern organic and globally influenced décor.
  • The pendant features a white linen fabric diffuser surrounded by a natural rattan shade
  • Modern organic style is inspired by the graceful interlacing of a bird's nest
  • Ambient illumination is softly diffused through the fabric diffuser and handwoven shade, while a glowing task light is delivered to surfaces below
  • Uses (1) 60-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 16-in. diameter by 10-in. height
  • Includes 120 in of clear/silver cord for a variety of ceiling heights and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down
No
Color
Tan
Color Generic
Tan
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Yes
Finish Name
Natural Rattan
Finish Type
Unfinished
Fire Resistance
No
Fixture Type
Pendant
Glass
White Linen
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Global
  • Organic Modern
Light Distribution
Ambient
Mount location
Ceiling Cord
Mounting for outlet box included
Round Mounting Plate
Mounting Type
Ceiling Cord
New Products
Yes
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Dining Room
  • Bedroom
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
UPC
785247254385
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
16 in x 16 in x 10 in
Height
10 in
Length
16 in
Length - Installed
119.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Cord
Weight
5.51 lb
Width
16 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93165161

Resources and downloads