MY LISTS
PROGRESS LIGHTING
Image of P710112-009 Trimble Collection One-Light Brushed Nickel Wall Bracket
Image of P710112-009 Trimble Collection One-Light Brushed Nickel Wall Bracket
Image of P710112-009 Trimble Collection One-Light Brushed Nickel Wall Bracket
Image of P710112-009 Trimble Collection One-Light Brushed Nickel Wall Bracket
+11
Image of P710112-009 Trimble Collection One-Light Brushed Nickel Wall Bracket

Trimble Collection One-Light Brushed Nickel Wall Bracket

$136.40 USD

Brand: Progress Lighting

Catalog ID: P710112-009

Collection name: Trimble

An intriguing flat disc shade forms the basis of the Trimble Collection, whose mid-century modern inspiration is perfect for open spaces in mid-century modern and luxe industrial settings. A two-toned finish on the shade features subtle brushed nickel and crisp graphite, plus a knurled metal lamp socket and round backplate are coated in brushed nickel providing additional rich visual interest. Use vintage-style bulbs to add modern appeal and to cast crisp illumination to bedrooms and living rooms.

  • The Trimble Collection wall bracket is a stylish, contemporary fixture that is ideal for bedrooms and living rooms
  • The fixture's iconic design is ideal for interiors in luxe industrial, mid-century modern and contemporary rooms
  • A flat disc shade and knurled detailing offer a prominent visual appeal to modern spaces
  • The fixture's dual-toned finish features a pairing of brushed nickel and painted graphite discs
  • Focused task light is delivered to surfaces below from the wall light's cone-shaped shade
  • Uses (1) 60-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 8-in. width by 6-in. height, extends from wall 9.87-in.
  • Certifications: cULus Damp Location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

Yes

Catalog Number

P710112-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Brushed Nickel

Finish Type

Plated

Fire Resistance

No

Fixture Type

Wall Sconce

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Luxe Industrial
  • Mid-Century Modern

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

Mounting Type

Wall

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Living Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247255269

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8 in x 9.87 in x 6 in

Height

6 in

Height to Center

2.62 in

Length

8 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.4 lb

Width

9.87 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165287