MY LISTS
PROGRESS LIGHTING
Image of P250100-009 Brazas Collection 56 in. Six-Blade Brushed Nickel Transitional Ceiling Fan
Image of P250100-009 Brazas Collection 56 in. Six-Blade Brushed Nickel Transitional Ceiling Fan
play
play
+16
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Brazas Collection 56 in. Six-Blade Brushed Nickel Transitional Ceiling Fan

$748.00 USD

Brand: Progress Lighting

Catalog ID: P250100-009

Collection name: Brazas

Fashionably detailed with bracketed trim, the Brazas 56-inch ceiling fan features six ABS fan blades and a quiet energy-efficient DC motor to keep spaces cool in style. This fan is light kit adaptable and includes a full-function remote control with a wall bracket. Available in Brushed Nickel with Grey Weathered Wood blades and a UL damp rating, Brazas fits beautifully into transitional indoor or outdoor settings.   .

  • The Brazas Ceiling Fan is perfect for use indoors or outside in living rooms, bedrooms, dens, offices, patios, and covered porches
  • Elegant design fits beautifully into transitional settings
  • The fan is finished in subtle brushed nickel complemented by six all-weather ABS blades in grey weathered wood finish
  • Equipped with a quiet and efficient DC motor to keep spaces cool
  • Includes a 6 speed hand held remote with a wall bracket that is reversible
  • A universal light kit can be added to this fan.
  • Measures 56-in. diameter and 13-in. height
  • Certifications: UL Damp Location listed, fixture can be used in rooms where moisture may be present, JA8 2019
  • Our limited lifetime warranty guarantees your complete satisfaction with your purchase and we offer professional after-sales customer service support
  • Lighting experts recommend installing this fan in a room up to 400 sq. ft. for optimal performance

Product details

General

Battery Capacity

1.2 Ah

Battery Type

AAA 1.5V Alkaline

Can be mounted up or down

No

Catalog Number

P250100-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

steel

Control

Handheld Remote with Wall Bracket

EU RoHS Indicator

No

Fan - Blade finish

Grey Weathered Wood

Fan - Blade Pitch

13 °

Fan - Motor speed

6 Speed, Remote Control Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Brushed Nickel

Finish Type

Painted

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor & Outdoor

Lifestyle

Transitional

Mount location

ceiling downrod

Mounting for outlet box included

Mounting Bracket

Mounting Type

Ceiling Downrod

New Products

Yes

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Living Room

Service Life

On Website=Yes

Switch Type

Push button

UPC

785247255498

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

56 in x 56 in x 13 in

Fan - Recommended room size

400 ft²

Height

13 in

Length

56 in

Note Weight of fixture exceeds NEC limits

No

Weight

17.2 lb

Width

56 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.44 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Voltage Rating

120 VAC

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

UL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

245 CFM/WATT

EPACTenergy consumption watts

19 W

JA8

2019

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Canada/Mexico

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93165622

Media

Videos

play
play
FA0108 Remote Pairing
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS