PROG_P500436-31M_hero_PRODIMAGE
PROG_P500436-31M_hero_PRODIMAGE
PROG_P500436-31M_alt_PRODIMAGE
PROG_P500436-31M-Detail_011_PRODIMAGE
+9
PROG_P500436-31M_altlit_PRODIMAGE

Latham Collection One-Light Matte Black Contemporary Pendant

$330.00 USD

Brand:

Progress Lighting

Catalog ID:

P500436-31M

Collection name:

Latham

Charmingly distinctive, the Latham Collection glows from within. The Pendant Light is composed of a geometric framework finished in Matte Black that features an artful array of handmade white art glass. Inspired as a modern expression of an origami lantern, the light delivers striking illumination to spaces below.

  • The light's unique framework is ideal for Timeless Modern and Contemporary settings.
  • Creates a distinct, artful look in in kitchens, breakfast nooks, and bonus rooms
  • Its geometrical frame is finished in crisp matte black
  • Banded panels surround white art glass for focused illumination
  • Alluring lines provide a modern organic statement in contemporary rooms
  • Measures 14-in. diameter by 19.75-in. height
  • Uses (1) 100-watt medium base bulb or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Includes one 6", four 12" stems and a 90-degree swivel for a variety of mounting types and sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down
No
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
EU RoHS Indicator
Under Review
Finish Name
Matte Black
Finish Type
Painted
Glass
White Art Glass
Lamp Included
No
Lamp Shape
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Light Distribution
Ambient
Mount location
Ceiling Stem
Mounting for outlet box included
Round Mounting Plate
Mounting Type
Ceiling Stem Hung with Swivel
New Products
Yes
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Breakfast Nook
  • Bonus Room
Size Type
Medium
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Type
Lantern
UPC
785247269426
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
14 in x 14 in x 19.75 in
Height
19.75 in
Length
14 in
Length - Installed
76.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem And Swivel
Weight
9.92 lb
Width
14 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
96 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 24
No

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93165757