PROG_P300478-015_hero_PRODIMAGE
PROG_P300478-015_hero_PRODIMAGE
play
3D View
PROG_Estrada-P300478-015_facing-up-or-down
+8
PROG_Estrada-PolishedChrome_GeneralLit

Estrada Collection Three-Light Polished Chrome Contemporary Bath & Vanity Light

$198.00 USD

Brand:

Progress Lighting

Catalog ID:

P300478-015

Collection name:

Estrada

The Estrada Three-Light Vanity Light features a hexagonal motif, one of the most beautiful patterns that occurs frequently in nature. This classic shape is experiencing a revival in popularity as it is both timeless and modern at the same time. Faceted opal glass shades are fitted atop matching metal bases finished in Polished Chrome.

  • Add a timeless yet modern flair to Contemporary, Mid-Century Modern and Transitional interiors
  • Its elegant, hexagonal form brings style to vanity areas in bathrooms
  • The fixture is coated with a bright polished chrome finish, fitting beautifully into contemporary bathrooms
  • A faceted, etched opal glass shade delivers beautiful diffuse illumination
  • This fixture celebrates the popularity of the organic shape of the hexagon, a motif that frequently occurs in nature
  • Measures 22.37-in. width by 8.37-in. height, extends from wall 5.37-in.
  • Uses (3) 100-watt medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Mount the light fixture with the glass facing up or down for more design flexibility
  • Certifications: cULus Damp location listed, fixture can be used in rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down
Yes
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
EU RoHS Indicator
Under Review
Finish Name
Polished Chrome
Finish Type
Plated
Glass
Etched Opal
Lamp Included
No
Lamp Shape
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Contemporary
  • Mid-Century Modern
  • Transitional
Light Distribution
Ambient
Mount location
Wall
Mounting for outlet box included
Round Mounting Plate
Mounting Type
Wall
New Products
Yes
Number of Lamps
3
Number of Lamps Total
3
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
UPC
785247268504
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
22.37 in x 5.37 in x 8.37 in
Height
8.37 in
Height to Center
6 in
Length
22.37 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.67 lb
Width
5.37 in
Width Diameter Descriptor
Extends

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 24
No

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93165781

Resources and downloads