PROG_P400373-197_hero_PRODIMAGE
PROG_P400373-197_hero_PRODIMAGE
PROG_P400373-197_altlit_PRODIMAGE
PROG_Pinellas-WhitePlaster_GeneralLit
+9
PROG_Stem_4qty12_1qty6_and_Swivel_Graphic_PRODIMAGE

Pinellas Collection 14.37 in. Eight-Light White Plaster Contemporary Chandelier

$715.00 USD

Brand:

Progress Lighting

Catalog ID:

P400373-197

Collection name:

Pinellas

The Pinellas Chandelier gets to the point with a modern expression of a timeless form. The signature dual conical motif has the elements artfully nested together to provide a pleasing diffusion of light from its opal glass shades. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • Artful elements and distinguished lines complement luxe industrial, contemporary and timeless modern designs
  • The fixture's nested design offers a contemporary feel in dining rooms, great rooms, and bedrooms
  • A white plaster finish emphasizes the light's conical design
  • Lovely ambient illumination is cast through the light's hand painted opal glass shades
  • The fixture's unique design makes a statement in modern rooms
  • Measures 40-in. diameter by 14.37-in. height
  • Uses (8) 60-watt candelabra base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Includes one 6", four 12" stems and a 90-degree swivel for a variety of mounting types and sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and luxury lighting for the home

Product details

General

Can be mounted up or down
No
Color
White
Color Generic
White
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
EU RoHS Indicator
Under Review
Finish Name
White Plaster
Finish Type
Hand Painted
Glass
Gloss Finish Opal
Lamp Included
No
Lamp Shape
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Light Distribution
Ambient
Mount location
Ceiling Stem
Mounting for outlet box included
Round Mounting Plate
Mounting Type
Ceiling Stem Hung with Swivel
New Products
Yes
Number of Lamps
8
Number of Lamps Total
8
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Dining Room
  • Great Room
  • Bedroom
Socket Base Type - Main
E12
Socket Type
Socket
Socket type material
Phenolic
Type
Candlestick
UPC
785247269259
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
40 in x 40 in x 14.37 in
Height
14.37 in
Length
40 in
Length - Installed
58.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem And Swivel
Weight
12.79 lb
Width
40 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Dry Location Listed
DarkSky
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 24
No

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
931661115