PROG_P250109-031_hero_PRODIMAGE
PROG_P250109-031_hero_PRODIMAGE
play
play
+15
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Paso Collection 60-in Three-Blade Black with Matte White Blades Luxe Industrial Ceiling Fan with 3 Speed Remote Control with Wall Bracket and Battery included

$732.16 USD

Brand:

Progress Lighting

Catalog ID:

P250109-031

Collection name:

Paso

Inspired by a delicate origami flower, the 60-inch Paso LED ceiling fan features three sculpted ABS blades and a slim silhouette. Coated in a luxe Matte Black finish with Matte White blades, Paso is UL damp location listed for indoor or outdoor use and includes a full-function, hand-held remote with a wall bracket.

  • The fan's contemporary design is ideal for living rooms, bedrooms and dens
  • The contemporary silhouette accents modern interiors
  • Finished in black with three sculpted blades
  • The fan's contemporary, timeless stem holds three sculpted ABS blades
  • Includes 6 speed handheld remote control with battery and wall bracket.
  • Measures 60-in Diameter x 16.5-in Height
  • Lighting experts recommend installing this fan in a room 361-499 sq. ft. for optimal performance
  • Certifications: cULus Damp location listed, for indoor use only
  • Warranty: Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Battery Capacity
0.055 Ah
Battery Type
A23 12V Alkaline
Can be mounted up or down
No
Color
Black
Color Generic
Black
Compatibility
Downrod/Remote control/
Construction Material - Main
Steel
EU RoHS Indicator
Under Review
Fan - Blade finish
Matte White
Fan - Blade Pitch
27
Fan - Motor speed
6 Speed, Remote Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Black
Finish Type
Powder Coat
Fixture Type
Standard
Lamp Included
No
Lifestyle
Luxe Industrial
Mount location
ceiling downrod
Mounting for outlet box included
Yes
Mounting Type
  • Flat Ceiling
  • Sloped Ceiling
New Products
Yes
Number of Lamps
0
Number of Lamps Total
0
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
6 Speed Remote Control
Room Type
Living Room
Size Type
Medium
Socket Base Type - Main
N/A
Socket type material
N/A
Switch Type
Push button
Type
Ceiling Fan
UPC
785247257119
Warranty Length
Limited Lifetime Warranty

Dimensions

Dimensions
60 in x 60 in x 16.5 in
Fan - Recommended room size
499 ft²
Height
16.5 in
Length
60 in
Note Weight of fixture exceeds NEC limits
No
Weight
14.11 lb
Width
60 in
Width Diameter Descriptor
dia.

Electrical Ratings

Current Rating
0.47 A
Frequency Rating
60 Hz
Voltage Rating
120 VAC

Conductor Related

Wire Length
80 in

Certifications And Compliance

Certified Listed
UL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
174 CFM/WATT
EPACTenergy consumption watts
21 W
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Canada;Mexico
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93166074

Resources and downloads

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
RH787T Remote Pairing
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
play