PROG_P3190_15_PRODIMAGE
PROG_P3190_15_PRODIMAGE
PROG_Trinity_glass_detailshot
PROG_Trinity_Polished_Chrome_GeneralLit
+3
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Trinity Collection One-Light Polished Chrome Etched Glass Traditional Bath Vanity Light

$67.43 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3190-15

Collection name:

Trinity

One-light bath fixture featuring soft angles, curving lines and etched glass shades that mount up or down. Gracefully exotic, the Trinity Collection offers classic sophistication for transitional interiors. Sculptural forms of metal and glass are enhanced by a classic finish. This transitional style can transform a room or your whole home with its charming versatility. Polished Chrome finish.

  • Ideal for a bathroom, vanity or powder room
  • An updated look on a classic style perfect for new traditional, transitional and modern farmhouse styles
  • Graceful, soft angles in a polished chrome finish with curving lines cradle the etched glass shades with slight banding.
  • Mount the light fixture facing up or down
  • Measures 6.5-inch width by 7.5-inch height by 9-inch (extends from wall)
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Coating
plated
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
Transitional
Type
Bath Sconce
UPC
785247151936
Warranty Length
1-year Limited Warranty

Dimensions

Depth
9 in
Dimensions
6.5 in x 9 in x 7.5 in
Gross Weight with Packaging
3.6 lb
Height
7.5 in
Height to Center
3.5 in
Length
6.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.6 lb
Width
9 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
100

Resources

Instruction Sheet Number
93004311