PROG_P4626_09_PRODIMAGE
PROG_P4626_09_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_P3620_09_glass_PRODIMAGE
+8
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic

Alexa Collection Nine-Light Brushed Nickel Etched Linen With Clear Edge Glass Modern Chandelier Light

$1,050.17 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4626-09

Collection name:

Alexa

Nine-light, 2-tier chandelier features a pleasingly simple Brushed Nickel frame while visually interesting textured white linen glass are complemented by a crisp, clear edge accent. Six feet of 9 gauge chain is supplied for ceiling chain mount. Create the sophisticated feel of modern, urban living in your home - no matter where you live.

  • The nine-light two-tier chandelier from the Alexa Collection is ideal for entries, dining rooms, living rooms, and dens
  • Perfect for modern and transitional style settings
  • Classic brushed nickel finish with etched linen glass with a crisp, clear edge accent
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 28 in x 28 in x 28.5 in
  • Uses nine medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Chandelier
Glass
Etched Linen With Clear Edge
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
9
Number of Lamps Total
9
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
ceramic
Style
  • Modern
  • Farmhouse
  • Transitional
  • Mid-Century Modern
Type
Chandelier
UPC
785247168101
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
28 in x 28 in x 28.5 in
Gross Weight with Packaging
26 lb
Height
28.5 in
Length
28 in
Length - Installed
102 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
26 lb
Width
28 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
9

Resources

Instruction Sheet Number
93036166

Resources and downloads