PROG_P5096_20_PRODIMAGE
PROG_P5096_20_PRODIMAGE
PROG_P8601_Stems_Line_Art
PROG_Trinity_glass_detailshot
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Trinity Collection One-Light Antique Bronze Etched Glass Traditional Mini-Pendant Light

$95.37 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5096-20

Collection name:

Trinity

One-light mini-pendant featuring soft angles, curving lines and etched glass shades. Gracefully exotic, the Trinity Collection offers classic sophistication for transitional interiors. Sculptural forms of metal and glass are enhanced by a classic finish. This transitional style can transform a room or your whole home with its charming versatility. Antique Bronze finish.

  • The mini-pendant from the Trinity Collection is ideal for welcoming guests and visitors in a foyer or entryway, as well as hanging over kitchen islands, breakfast nook or living room settings.
  • An updated look on a classic style perfect for new traditional, transitional and modern farmhouse styles
  • Graceful, soft angles in an antique bronze finish with curving lines cradle the etched glass shades with slight banding.
  • Includes two 12", two 15" stems with 90 degree swivel
  • Measures: 6.5 in x 6.5 in x 7 in
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Pendants
Coating
hand painted
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Mini-Pendant
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Ceiling Stem
Mounting for outlet box included
strap
Mounting Type
Ceiling Stem
New Products
No
Note - Stem Lengths
matching stem sections supplied with concealed connectors
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
Transitional
Type
Mini-Pendant
UPC
785247136865
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
6.5 in x 6.5 in x 7 in
Gross Weight with Packaging
6.2 lb
Height
7 in
Length
6.5 in
Length - Installed
64 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem
Weight
6.2 lb
Width
6.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
72

Resources

Instruction Sheet Number
93004328

Resources and downloads