PROG_P5142_126_PRODIMAGE
PROG_P5142_126_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_Chain_Graphic_72_inch_Info-Graphic
+4
PROG_P3827_126_arm_PRODIMAGE

Equinox Collection Three-Light Burnished Silver New Traditional Sphere Pendant Light

$241.78 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5142-126

Collection name:

Equinox

Inspired by ancient astronomy armillary spheres, the interlocking rings pivot for an infinite variety of positions. Three-light mini-pendant in Burnished Silver is ideal for installations over a farmhouse table, dining room setting or kitchen island. Can be used individually or in groupings of two or more.

  • Ideal for any dining room, kitchen, living room or foyer.
  • Perfect for mid-century modern, transitional, modern, coastal, contemporary, and luxury settings.
  • Inspired by astronomy the concentric rings pivot for an otherworldly demeanor.
  • The smooth, stunning light bases and rings are coated in a burnished nickel finish.
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 10.125 in x 10.125 in x 11.75 in
  • Uses three candelabra style bulbs 60 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
plated
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Burnished Silver
Finish Type
Plated
Fixture Type
Mini-Pendant
Glass
Matching
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
  • Coastal
  • Transitional
  • Farmhouse
Type
Mini-Pendant
UPC
785247170234
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10.125 in x 10.125 in x 11.75 in
Gross Weight with Packaging
9 lb
Height
11.75 in
Length
10.125 in
Length - Installed
87.25 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
9 lb
Width
10.125 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
72

Resources

Instruction Sheet Number
93042209