PROG_P5196_09_PRODIMAGE
PROG_P5196_09_PRODIMAGE
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic
PROG_Stem_2qty6_1qty12_2qty15_Chain_1qty6-links_includes_Info-Graphic
PROG_School_House_GeneralLit

School House Pendant Collection One-Light Brushed Nickel White Opal Glass Coastal Mini-Pendant Light

$164.45 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5196-09

Collection name:

School House Pendant

Take a trip back in time with the School House Mini-Pendant whose distinctive detail offers antique-style charm. Its scale is perfect for kitchens, breakfast nooks and bar areas, or hang in multiples over a kitchen island in transitional, vintage electric and farmhouse settings. A white opal schoolhouse glass shade is suspended from a cap and downrod coated in a soft brushed nickel finish. Includes two 6", one 12", two 15" stems and 6 links of chain for a variety of mounting lengths and can be used on a sloped ceiling. This mini-pendant offers a hint of nostalgia to any decor.

  • Take a trip back in time with the School House Pendant whose scale is perfect for kitchens, breakfast nooks and bar areas, or hang in multiples over a kitchen island
  • Distinctive vintage style complements farmhouse and coastal decor
  • A white opal schoolhouse glass shade is suspended from a cap and downrod coated in a soft brushed nickel finish
  • Can be displayed singly or in groupings of two or more - such as foyers, entryways, kitchens
  • Uses (1) 100-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 8-in. width by 9- in. height
  • Includes one 6", four 12" stems and 6 links of chain for a variety of mounting types and sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Mini-Pendant
Glass
White Opal
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
  • Vintage Electric
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
Mounting Type
Ceiling
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
Traditional/Classic
Type
Mini-Pendant
UPC
785247159949
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8 in x 8 in x 9 in
Gross Weight with Packaging
8.91 lb
Height
9 in
Length
8 in
Length - Installed
75 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem
Weight
8.91 lb
Width
8 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
36

Resources

Instruction Sheet Number
93029896