PROG_P2020_20_PRODIMAGE
PROG_P2020_20_PRODIMAGE
PROG_P2020_20alt_PRODIMAGE
PROG_Inspire_Antique_Bronze_GeneralLit
+1
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Inspire Collection Three-Light Antique Bronze Etched Glass Traditional Bath Vanity Light

$129.47 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2020-20

Collection name:

Inspire

Harkening back to a simpler time, the Inspire Collection freshens traditional forms with flowing lines. Antique Bronze oval metal arms gracefully breeze over and support etched glass shades. Uniquely designed three-light fixture can create different looks as its versatility allows it to be mounted up or down.

  • Ideal for a bathroom or great room
  • Perfect for traditional and transitional style settings
  • Handsome antique bronze finish
  • Elegant etched glass shades
  • Mount the light fixture facing up or down
  • Use 3 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 22.375-inch width by 8.1875-inch height by 6.875-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Trinity and Drum Shade collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bathroom
  • Great Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
ceramic
Style
Transitional
Type
Vanity Light
UPC
785247167197
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
22.375 in x 6.875 in x 8.1875 in
Gross Weight with Packaging
9 lb
Height
8.1875 in
Height to Center
5.5 in
Length
22.375 in
Note Weight of fixture exceeds NEC limits
No
Weight
9 lb
Width
6.875 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
Industry Standard(s)
UL/CUL
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
42

Resources

Instruction Sheet Number
93037845