PROG_P5864_31_PRODIMAGE
PROG_P5864_31_PRODIMAGE
PROG_westport_IMG_0701_detailshot
PROG_westport_IMG_0684_detailshot
+1
PROG_westport_IMG_0691_detailshot

Westport Collection Two-Light Large Wall Lantern

$227.37 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5864-31

Collection name:

Westport

Add a touch of rustic appeal and classic styling with beaded detailing in the Westport collection. Clear seeded glass compliments the durable powder coat finish in die-cast aluminum frames. Two-light large wall lantern. Textured Black finish.

  • Rustic appeal with classic styling.
  • Beaded detailing.
  • Clear seeded glass.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Coating
powder with liquid top coat
Color
Black
Color Generic
Black
Construction Material - Main
Die-Cast Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Powder With Liquid Top Coat
Fixture Type
Outdoor Wall
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
New Traditional
UPC
785247134663
Warranty Length
1-year Limited Warranty

Dimensions

Depth
12.875 in
Dimensions
11 in x 12.875 in x 19.25 in
Gross Weight with Packaging
10.2 lb
Height
19.25 in
Height to Center
4.625 in
Length
11 in
Note Weight of fixture exceeds NEC limits
No
Weight
10.2 lb
Width
12.875 in
Width Diameter Descriptor
W.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
20

Resources

Instruction Sheet Number
93004044

Resources and downloads