PROG_P6058_3130K9_PRODIMAGE
PROG_P6058_3130K9_PRODIMAGE
PROG_P6058_3130K9 w P8779_31_PRODIMAGE
PROG_endorse_IMG_2521_detailshot
+4
PROG_P6058_3130K9 w P8779_31lit_PRODIMAGE

Endorse Collection One-Light Large Wall Lantern

$328.57 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6058-3130K9

Collection name:

Endorse LED

Endorse celebrates the traditional form of a gas-powered coach light with illumination from an LED source. A die-cast aluminum, powdered coated frame created and intriguing visual effect with the clear beveled glass. An optional fluted glass column is offered as an accessory (P8779-31). 3000K, 90+ CRI, 623 lumens (source).

  • Black finish.
  • Clear beveled glass panels.
  • Traditional form.
  • Intriguing visual effect.
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • 623 lumens 69.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Coating
powdercoat
Color
Black
Color Generic
Black
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Die-Cast Aluminum
Dimming Protocol
ELV/Reverse Phase
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Wall
Glass
Clear
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Light Source
LED
LM-79 Lumens
359 lm
LM-79 Lumens per Watt
46 Lum/Watt
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Starting Temperature - Minimum
-30 °C
Style
  • New Traditional
  • Transitional
Sub Brand
Progress LED
UPC
785247186266
Warranty Length
5-year Limited Warranty

Dimensions

Depth
11.75 in
Dimensions
10.75 in x 11.75 in x 17.75 in
Gross Weight with Packaging
10.34 lb
Height
17.75 in
Height to Center
4 in
Length
10.75 in
Note Weight of fixture exceeds NEC limits
No
Weight
7.7 lb
Width
11.75 in
Width Diameter Descriptor
Depth

Electrical Ratings

Amperage Rating
0.075 A
Frequency Rating
60 Hz
Lamp Wattage
9 W
Lumens Per Watt
46 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
Yes
Energy Efficient
Yes
ENERGY STAR Certified
Yes
EnergyStar
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1 EA
Pallet Quantity
18

Resources

Instruction Sheet Number
93054036