PROG_P5675_82_PRODIMAGE
PROG_P5675_82_PRODIMAGE
PROG_Wet_Location_Lens_Needed_5in_White_info-graphic
PROG_P5675_82lit_PRODIMAGE
+2
PROG_P5675_82_detail_PRODIMAGE

5" Outdoor Up/Down Wall Cylinder

$195.58 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5675-82

Collection name:

Cylinder

5" up/down cylinder/ outdoor lantern in Metallic Gray. with heavy duty aluminum construction and die cast wall bracket. Powder coated finish. Wet location listed when used with P860045 top cover lens.

  • Metallic Gray finish.
  • Powder coat finish.
  • Ideal for a wide variety of interior and exterior applications.
  • Die-cast aluminum wall brackets and heavy duty aluminum framing.
  • Wet location listed when used with P860045 top cover lens (sold separately)

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Gray
Color Generic
Grey
Construction Material - Main
Cast Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Metallic Gray
Finish Type
powder coat paint
Fixture Type
Outdoor Wall
Lamp Included
No
Lamp Shape
PAR30
Lamp Type
PAR-30 or BR-30
Lamp Type Actual
PAR30
Lamp Type Basic
Halogen/Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
  • Modern
  • Transitional
UPC
785247567546
Warranty Length
1-year Limited Warranty

Dimensions

Depth
7.875 in
Dimensions
5 in x 7.875 in x 14 in
Gross Weight with Packaging
2.8 lb
Height
14 in
Height to Center
7 in
Length
5 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.8 lb
Width
7.875 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
104

Resources

Instruction Sheet Number
022629

Resources and downloads