PROG_P5706-30_hero_PRODIMAGE
PROG_P5706-30_hero_PRODIMAGE
PROG_P5706-30-Alt_Angle_005_PRODIMAGE
PROG_P5706-30-Straight_007_PRODIMAGE
+4
PROG_P5706-30_hero_PRODIMAGE

One-Light 10-1/2" Wall or Ceiling Mount Bulkhead

$97.90 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5706-30

Collection name:

Bulkheads

One-Light 10-1/2" Wall or Ceiling Mount Bulkhead. Polycarbonate light for indoor and outdoor areas. Colors will not fade and parts will not corrode. UV stabilized. UL listed for wet locations. Wall mount only. White finish.

  • Wall or ceiling mount bulkhead light for indoor or outdoor areas
  • Coastal or nautical design in a white finish
  • Polycarbonate light is UV stabilized for long lasting finish
  • Colors will not fade and parts will not corrode
  • Measures: 10.5 in x 4 in x 5.875 in
  • Uses one medium base 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
White
Color Generic
White
Construction Material - Main
Polycarbonate
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
White
Finish Type
White
Fixture Type
Outdoor Wall
Glass
UV Stabilized Ribbed Frosted
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Modern
  • Traditional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Modern
  • Transitional
UPC
785247570614
Warranty Length
1-year Limited Warranty

Dimensions

Depth
4 in
Dimensions
10.5 in x 4 in x 5.875 in
Gross Weight with Packaging
1 lb
Height
5.875 in
Height to Center
2.9375
Length
10.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
1 lb
Width
4 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
Yes
Certified Listed
UL-CUL
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
3 EA
Pallet Quantity
192

Resources

Instruction Sheet Number
93026010

Resources and downloads