PROG_P5113_09_PRODIMAGE
PROG_P5113_09_PRODIMAGE
PROG_Sizing_guideline_Kitchen_Pendants_info
PROG_Sizing_guideline_Bedroom_Pendant_info
+4
PROG_gather pendant_IMG_3137_detailshot

Gather Collection One-Light Brushed Nickel Etched Glass Traditional Mini-Pendant Light

$74.80 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5113-09

Collection name:

Gather

Gather possesses a smart simplicity to complement today's home. This one-light mini-pendant contains etched glass shades which add distinction and provide pleasing illumination to your room. Complimented by a Brushed Nickel finish.

  • The mini-pendant from the Gather Collection is ideal for kitchens, breakfast nooks and bar areas and pendants can substitute for lamps over bedside tables or hang in multiples over a kitchen island
  • Perfect for modern and transitional style settings
  • White etched glass shade is suspended from a brushed nickel cap for a sleek line
  • Includes two 6" stems and 42 in of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 4 in x 4 in x 5.75 in
  • Uses one medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5113-09

Category General

Pendants

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

plated

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Mini-Pendant

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Chain or Stem

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar

Socket Base Type - Main

E26

Socket Type

socket

Style

Transitional

Type

Mini-Pendant

UPC

785247166817

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

4 in x 4 in x 5.75 in

Gross Weight with Packaging

6 lb

Height

5.75 in

Length

4 in

Length - Installed

63 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

6 lb

Width

4 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

96 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

Industry Standard(s)

CSA

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

240

Resources

Instruction Sheet Number

93036219