PROG_P5147_09_PRODIMAGE
PROG_P5147_09_PRODIMAGE
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
PROG_alexa bath_IMG_2940_detailshot
+5
PROG_alexa chandelier_IMG_2348_detailshot

Alexa Collection One-Light Brushed Nickel Etched Linen With Clear Edge Glass Modern Mini-Pendant Light

$102.08 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5147-09

Collection name:

Alexa

One-light mini-pendant with white linen finished glass is complemented with a crisp, clear edge accent strip. This collection offers the best of traditional and modern highlight with a Brushed Nickel finish.

  • The mini-pendant from the Alexa Collection are Ideal for kitchens, breakfast nooks and bar areas and pendants can substitute for lamps over bedside tables or hang in multiples over a kitchen island
  • Perfect for modern and transitional style settings
  • Handsome brushed nickel finish
  • Etched Umber linen glass with a crisp, clear edge accent strip.
  • Measures: 5.125 in x 5.125 in x 7.75 in
  • Uses one medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Pendants
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Mini-Pendant
Glass
Etched Linen With Clear Edge
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Ceiling Stem
Mounting for outlet box included
strap
Mounting Type
Ceiling Stem
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Modern
  • Farmhouse
  • Transitional
  • Mid-Century Modern
Type
Mini-Pendant
UPC
785247158621
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
5.125 in x 5.125 in x 7.75 in
Gross Weight with Packaging
4.3 lb
Height
7.75 in
Length
5.125 in
Length - Installed
63.625 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem
Weight
4.3 lb
Width
5.125 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
135

Resources

Instruction Sheet Number
93025289