PROG_P5070_137_PRODIMAGE
PROG_P5070_137_PRODIMAGE
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+5
PROG_P5070-137_Detail_3_PRODIMAGE

Penn Collection One-Light Natural Brass Clear Glass Farmhouse Pendant Light

$168.08 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5070-137

Collection name:

Penn

The one-light pendant in the Penn Collection is a modern take on vintage electric design, perfect for a wide variety of styles including transitional, farmhouse and coastal. The clear glass globe is accented by the golden natural brass accents. These light fixtures are perfect choice for task lighting over countertops, tables, kitchen islands or bathroom sinsk. Pendant light fixtures are extremely popular as task lights in different working areas and make the area more attractive. They can be hung in multiples, trios, a pair, or hang solely by themselves.

  • Ideal for any kitchen island, dining room, kitchen, breakfast nook, entryways, bathroomsor bedroom.
  • Perfect for farmhouse, global, vintage electric and coastal style settings
  • A distinctive clear round classic glass globe is accented by a striking golden natural brass cap
  • Fixture is 9.75-in diameter and 12.5-in height, maximum installation length 78.75-in
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (60w max - LED/CFL/incandescent), clear bulbs recommended.
  • Include one 6", four 12" stems and 8" of chain for a variety of ceiling heights.
  • Can be displayed singularly or in groupings of two or more in a variety of spaces.
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
plated
Color
Brass
Color Generic
Gold
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Natural Brass
Finish Type
Plated
Fixture Type
Pendant
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Transitional
  • Vintage Electric
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
Traditional/Casual
Type
Pendant
UPC
785247187874
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
9.75 in x 9.75 in x 12.75 in
Gross Weight with Packaging
6.38 lb
Height
12.75 in
Length
9.75 in
Length - Installed
78.75 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem
Weight
3.83 lb
Width
9.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
27

Resources

Instruction Sheet Number
93057925