PROG_P5641_20_PRODIMAGE
PROG_P5641_20_PRODIMAGE
PROG_P5675_20_backplate_PRODIMAGE
PROG_P5641_20lit_PRODIMAGE
PROG_P5675_20_detail_PRODIMAGE

6" Bronze Outdoor Wall Cylinder

$176.00 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5641-20

Collection name:

Cylinder

6" downlight wall cylinders are ideal for a wide variety of interior and exterior applications including residential and commercial. The aluminum Cylinders offers a contemporary design with its sleek cylindrical form and elegant Antique Bronze finish, perfect for today's inspired exteriors. Modern details feature a die-cast aluminum wall bracket and heavy-duty aluminum framing - resulting in an impeccable modern accent that adds panache and sophistication to your outdoor spaces.

  • Antique Bronze finish.
  • Interior finish matches exterior finish.
  • Ideal for a wide variety of interior and exterior applications.
  • One 250w PAR-38 or 150w BR-40.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Cast Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Wall
Lamp Included
No
Lamp Shape
PAR38
Lamp Type
PAR-38
Lamp Type Actual
PAR38/BR40
Lamp Type Basic
Halogen/Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Modern
  • Transitional
UPC
785247564101
Warranty Length
1-year Limited Warranty

Dimensions

Depth
8.875 in
Dimensions
6 in x 8.875 in x 12 in
Gross Weight with Packaging
4 lb
Height
12 in
Height to Center
4.5 in
Length
6 in
Note Weight of fixture exceeds NEC limits
No
Weight
4 lb
Width
8.875 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
250 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Wet Location Listed
DarkSky
Yes, per photometry (not registered with IDA)
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
64

Resources

Instruction Sheet Number
023402

Resources and downloads