PROG_P5642_3130K_PRODIMAGE
PROG_P5642_3130K_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_6in Cylinder_Black_GeneralLit
PROG_P5642_3130Klit_PRODIMAGE
+4
PROG_P5675_31_backplate_PRODIMAGE

6" LED Outdoor Up/Down Wall Cylinder

$258.28 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5642-31/30K

Collection name:

Cylinder

6" uplight/downlight wall cylinders are ideal for a wide variety of interior and exterior applications including residential and commercial. The aluminum Cylinders offers a contemporary design with its sleek cylindrical form and elegant fade and chip resistant Black finish, perfect for today's inspired exteriors. With over 2,150 lumens both up and down the LED Cylinders unite performance, energy savings and safety benefits. Provides even illumination up and down. Specify P860046 top cover lens for use in wet locations.

  • Black finish.
  • Powder coat finish.
  • Die-cast aluminum construction with durable powder coated finish
  • 2,150 lumens 30 lumens/watt per module (delivered)
  • 3000K color temperature, 90+ CRI
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • Dimmable to 10% with many ELV dimmers
  • Wet location listed when used with P860046 top cover lens.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Die Cast and Extruded Aluminum
Controls - Applications
  • ZONE LUMENS %FIXT
  • 0-30 447 25.1
  • 0-40 655 36.7
  • 0-60 855 47.9
  • 0-90 865 48.5
  • 90-120 11 0.6
  • 90-130 74 4.2
  • 90-150 442 24.8
  • 90-180 918 51.5
  • 0-180 1783 100.0
Dimming Protocol
ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Black
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Wall
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Transitional
Light Output Down
1262 lm
Light Output Up
1300 lm
Light Source
LED
LM-79 Lumens
2150 lm
LM-79 Lumens per Watt
30 Lum/Watt
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
Module
Spacing
1.1
Starting Temperature - Minimum
-30 °C
Style
  • Modern
  • Transitional
Sub Brand
Progress LED
UPC
785247190188
Warranty Length
5-year Limited Warranty

Dimensions

Depth
8.875 in
Dimensions
6 in x 8.875 in x 18 in
Gross Weight with Packaging
5.9 lb
Height
18 in
Height to Center
8 in
Length
6 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.9 lb
Width
8.875 in
Width Diameter Descriptor
Depth

Electrical Ratings

Amperage Rating
0.11 A
Frequency Rating
60 Hz
Lamp Wattage
29 W
Lumens Per Watt
30 Lum/Watt
Lumens Per Watt Down
30 Lum/Watt
Lumens Per Watt Up
30 Lum/Watt
Power Factor
0.932
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EnergyStar
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1 EA
Pallet Quantity
56

Resources

Instruction Sheet Number
93060814