PROG_P3740_74_PRODIMAGE
PROG_P3740_74_PRODIMAGE
PROG_Flush_Mount_Options_Info-Graphic
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
+2
PROG_archie glass1_detailshot

Archie Collection Two-Light 12-3/8" Close-to-Ceiling

$183.59 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3740-74

Collection name:

Archie

The Archie Collection brings a vintage, industrial flair to interior settings. The collection’s distinctive double prismatic glass adds visual interest as its crisscross pattern comes to life when illuminated. This two-light flush mount is perfect for bedrooms, kitchens, pantries, hallways and many other areas of the home. Venetian Bronze finish.

  • This flush mount light fixture is ideal for any hallway, stairwell, entryway, closet, pantry, kitchen, or sitting room.
  • With its vintage charm, the fixture is perfect for coastal, farmhouse, transitional, and vintage electric style settings
  • Stunning double clear prismatic glass shade diffuses light to provide functional illumination.
  • Finished in a handsome venetian bronze finish
  • Measures: 12.375 in x 12.375 in x 6.25 in
  • Uses two medium base style bulbs 75 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Close-To-Ceiling
Coating
plated
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Venetian Bronze
Finish Type
Plated
Fixture Type
Flush-Mount
Glass
Clear Double Prismatic
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
  • Vintage Electric
Mount location
Flush-Mount
Mounting for outlet box included
strap
Mounting Type
Ceiling
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Bedroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
ceramic
Style
Traditional/Classic
Type
Flush-Mount
UPC
785247174232
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
12.375 in x 12.375 in x 6.25 in
Gross Weight with Packaging
10 lb
Height
6.25 in
Length
12.375 in
Note Weight of fixture exceeds NEC limits
No
Weight
10 lb
Width
12.375 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
48

Resources

Instruction Sheet Number
93043876