PROG_P5712_31_PRODIMAGE
PROG_P5712_31_PRODIMAGE
PROG_P5675_31_backplate_PRODIMAGE
PROG_P5675_31_detail_PRODIMAGE

5" Non-Metallic Downlight Wall Cylinder.

$101.53 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5712-31

Collection name:

Cylinder

5" downlight non-metallic wall cylinder in a Black finish. cCSAus listed for wet locations.

  • Black finish.
  • Interior or exterior use.
  • Wet location listed.
  • Non-corrosive components withstand salt, wind, water & sun damage.
  • Ideal for coastal locations.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Polycarbonate
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Black
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Wall
Lamp Included
No
Lamp Shape
BR30
Lamp Type
BR-30
Lamp Type Actual
BR-30
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Modern
  • Transitional
UPC
785247109241
Warranty Length
1-year Limited Warranty

Dimensions

Depth
7.75 in
Dimensions
5 in x 7.75 in x 7.25 in
Gross Weight with Packaging
4 lb
Height
7.25 in
Height to Center
2.5 in
Length
5 in
Note Weight of fixture exceeds NEC limits
No
Weight
4 lb
Width
7.75 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Wet Location Listed
DarkSky
Yes, per photometry (not registered with IDA)
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
192

Resources

Instruction Sheet Number
023402

Resources and downloads