PROG_P3977_09_PRODIMAGE
PROG_P3977_09_PRODIMAGE
PROG_P3620_09_glass_PRODIMAGE
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
+5
PROG_alexa bath_IMG_2940_detailshot

Alexa Collection Four-Light Foyer Pendant

$787.82 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3977-09

Collection name:

Alexa

Four-light foyer with white linen finished glass is complemented with a crisp, clear edge accent strip. This collection offers the best of traditional and modern highlight with a Brushed Nickel finish.

  • The open cage pendant light from the Alexa Collection is ideal for any hallway, stairwell, entryway, kitchen, or sitting room.
  • Perfect for modern and transitional style settings
  • Handsome brushed nickel finish
  • Etched Umber linen glass with a crisp, clear edge accent strip.
  • Measures: 18 in x 18 in x 44.375 in
  • Uses four medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Hall & Foyer
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Pendant
Glass
Etched Linen With Clear Edge
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
Mounting Type
Ceiling Chain Hung
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
  • Modern
  • Farmhouse
  • Transitional
  • Mid-Century Modern
Type
Pendant
UPC
785247173655
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
18 in x 18 in x 44.375 in
Gross Weight with Packaging
18 lb
Height
44.375 in
Length
18 in
Length - Installed
117.4375 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
18 lb
Width
18 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
8

Resources

Instruction Sheet Number
93044061