PROG_P2992_74_PRODIMAGE
PROG_P2992_74_PRODIMAGE
PROG_P2992-74_facing-up-or-down
PROG_archie glass1_detailshot
+7
PROG_P2992-74_detail-montage

Archie Collection Three-Light Venetian Bronze Clear Double Prismatic Glass Coastal Bath Vanity Light

$256.19 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2992-74

Collection name:

Archie

Archie is a standout in any room and provides a fun and fashionable way to light your home. The authentic, prismatic style glass shade diffuses light to provide functional and stylish illumination. Finely crafted strap and knob details are conveyed by the Venetian Bronze finish. This three-light fixture can be installed with the glass facing up or down to suit your preference.

  • Ideal for a bathroom
  • Perfect for coastal, farmhouse, transitional, and vintage electric style settings
  • Handsome venetian bronze finish
  • Stunning clear double prismatic glass shades
  • Mount the light fixture facing up or down
  • Use 3 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 26.25-inch width by 8.75-inch height by 7.25-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Academy and Archives collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Coating
plated
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Venetian Bronze
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Clear Double Prismatic
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
  • Vintage Electric
Light Distribution
Up/Down
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bathroom
  • Sitting Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
ceramic
Style
Traditional/Classic
Type
Vanity Light
UPC
785247158362
Warranty Length
1-year Limited Warranty

Dimensions

Depth
7.25 in
Dimensions
26.25 in x 7.25 in x 8.75 in
Gross Weight with Packaging
10 lb
Height
8.75 in
Height to Center
5.25 in
Length
26.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
7 lb
Width
7.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
35

Resources

Instruction Sheet Number
93031705