PROG_P2959_09_PRODIMAGE
PROG_P2959_09_PRODIMAGE
PROG_P3620_09_glass_PRODIMAGE
PROG_P2959-09_facing-up-or-down
+7
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Alexa Collection One-Light Brushed Nickel Etched Linen With Clear Edge Glass Modern Bath Vanity Light

$88.00 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2959-09

Collection name:

Alexa

Create the sophisticated feel of modern, urban living in your home with this one-light bath fixture from the Alexa Collection. Visually interesting white linen finished glass with a crisp clear edge accent is complemented by a pleasingly simple Brushed Nickel frame. If you desire a vintage mid-century modern look, the Alexa Collection is just for you.

  • Ideal for a bathroom, vanity or powder room
  • Perfect for modern and transitional style settings
  • Beautiful brushed nickel finish with elegant etched linen glass shade with a crisp, clear edge
  • Measures 4.5-inch width by 9.375-inch height by 6.125-inch (extends from wall)
  • Fixture can be installed with glass facing up or down.
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Etched Linen With Clear Edge
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Modern
  • Farmhouse
  • Transitional
  • Mid-Century Modern
Type
Bath Sconce
UPC
785247161690
Warranty Length
1-year Limited Warranty

Dimensions

Depth
6.125 in
Dimensions
4.5 in x 6.125 in x 9.375 in
Gross Weight with Packaging
3 lb
Height
9.375 in
Height to Center
5.875 in
Length
4.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
3 lb
Width
6.125 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
119

Resources

Instruction Sheet Number
93025277