PROG_P8601_31_PRODIMAGE
PROG_P8601_31_PRODIMAGE
PROG_P8601_Stems_Line_Art
PROG_Extra_Stem_app_shot_3_example
PROG_Extra_Stem_app_shot_example

Stem Extension Kit In A Textured Black Finish

$50.16 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8601-31

Collection name:

Accessory Stem Kit

This stem extension kit is for use with fixtures requiring additional overall length for installation on higher ceilings. At least one link of chain will still be required at the top. Stems are finished to match Progress Lighting products. The kit includes (2) 12 in. and (2) 15 in. stems and 1/8IP threaded connectors. Chain links are not included. Textured Black finish.

  • Textured Black finish.
  • Use stems in any combination to achieve desired overall length.
  • 1/2 In. Diameter x 54 In. assembled overall length.
  • Finish matches fixtures from Progress Lighting.

Product details

General

Can be mounted up or down
No
Category General
Accessories
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Accessory
Lamp Included
No
Lifestyle
  • Commodity
  • Utilitarian
Max Load Lbs.
25 lb
Mount location
Ceiling
Mounting for outlet box included
No
New Products
No
Photocell
No
Power Source
N/A
Power Source Required?
No
Prewired
No
Style
Utilitarian/Commodity
UPC
785247186006
Warranty Length
1-year Limited Warranty
Weight Load Rating (Design/Test)
25 lb

Dimensions

Dimensions
0.5 in x 0.5 in x 54 in
Gross Weight with Packaging
0.5 lb
Height
54 in
Length
0.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.3 lb
Width
0.5 in
Width Diameter Descriptor
dia.

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
1764

Resources and downloads