PROG_P3928_09white_PRODIMAGE
PROG_P3928_09white_PRODIMAGE
PROG_Chain_1qty42_includes_Info-Graphic
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_P3928_09finish_PRODIMAGE

Gather Collection Three-Light Foyer Pendant

$127.60 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3928-09

Collection name:

Gather

Gather possesses a smart simplicity to complement today's home. This three-light foyer fixture contains both white and matching finish candle sleeves which add distinction and elegance to your room. Featuring a glamorous Brushed Nickel finished frame, this collection allows you to decorate an entire home with confidence and style.

  • Ideal for welcoming guests and visitors in a foyer or entryway, as well as in dining room or traditional living room settings.
  • Perfect for modern and transitional style settings
  • Gather foyer pendant provides a classic cage design with brushed nickel straps that surround a three light cluster
  • Includes 42" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 10 in x 10 in x 16 in
  • Uses three candelabra style bulbs 60 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Hall & Foyer
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Pendant
Glass
White
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Dining Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
Transitional
Type
Pendant
UPC
785247166770
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10 in x 10 in x 16 in
Gross Weight with Packaging
8 lb
Height
16 in
Length
10 in
Length - Installed
61 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
8 lb
Width
10 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
96 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
Industry Standard(s)
CSA
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
81

Resources

Instruction Sheet Number
93036216