PROG_P3929_20_PRODIMAGE
PROG_P3929_20_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
PROG_Chain_Graphic_60_inch_Info-Graphic
PROG_Gather_finish_detailshot

Gather Collection Six-Light Foyer Pendant

$222.75 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3929-20

Collection name:

Gather

Gather possesses a smart simplicity to complement today's home. This six-light foyer fixture contains both white and matching finish candle sleeves which add distinction and elegance to your room. Featuring a glamorous Antique Bronze finished frame, this collection allows you to decorate an entire home with confidence and style.

  • The pendant light from the Gather Collection is Ideal for kitchens, breakfast nooks and bar areas and pendants can substitute for lamps over bedside tables or hang in multiples over a kitchen island
  • Perfect for modern and transitional style settings
  • White etched glass bowl with antique bronze metal arms provide distinctive lighting.
  • Includes 60" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 15 in x 15 in x 24 in
  • Uses six candelabra style bulbs 60 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P3929-20

Category General

Hall & Foyer

Chain gauge

9 Gauge

Chain Qty

1 EA

Coating

hand painted

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Pendant

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B10

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

6

Number of Lamps Total

6

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Hall & Foyer
  • Great Room

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

Transitional

Type

Pendant

UPC

785247166800

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

15 in x 15 in x 24 in

Gross Weight with Packaging

10 lb

Height

24 in

Length

15 in

Length - Installed

87 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

10 lb

Width

15 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

Industry Standard(s)

CSA

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

36

Resources

Instruction Sheet Number

93036216