PROG_P3931_20_PRODIMAGE
PROG_P3931_20_PRODIMAGE
PROG_Chain_Graphic_72_inch_Info-Graphic
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic
+1
PROG_inspire-antique-bronze_GeneralLit

Inspire Collection Three-Light Pendant

$209.55 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3931-20

Collection name:

Inspire

Harkening back to a simpler time, the Inspire Collection freshens traditional forms with flowing lines. Waving metal arms rush from the center to gracefully support off-white linen shades in this three-light inverted pendant in Antique Bronze.

  • Ideal for welcoming guests and visitors in a foyer or entryway, as well as in dining room or living room settings.
  • Perfect for coastal, farmhouse, and new traditional style settings
  • Off white linen shades complement the soft curved arms finished in antique bronze
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 19 in x 19 in x 21.5 in
  • Uses three medium base 75 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Inverted Pendant
Glass
Off-white
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
Mounting Type
Ceiling Chain Hung
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Dining Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
ceramic
Style
Transitional
Type
Pendant
UPC
785247167364
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
19 in x 19 in x 21.5 in
Gross Weight with Packaging
14 lb
Height
21.5 in
Length
19 in
Length - Installed
95.75 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
14 lb
Width
19 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
Industry Standard(s)
UL/CUL
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
24

Resources

Instruction Sheet Number
93037853