MY LISTS
PROGRESS LIGHTING
Image of P350032-020 West Village Collection 13-1/2" One-Light Semi-Flush Convertible
Image of P350032-020 West Village Collection 13-1/2" One-Light Semi-Flush Convertible
Image of P350032-020 West Village Collection 13-1/2" One-Light Semi-Flush Convertible
Image of P350032-020 West Village Collection 13-1/2" One-Light Semi-Flush Convertible
+1
Image of P350032-020 West Village Collection 13-1/2" One-Light Semi-Flush Convertible
Discontinued

West Village Collection 13-1/2" One-Light Semi-Flush Convertible

$178.42 USD
OR

Brand: Progress Lighting

Catalog ID: P350032-020

Collection name: West Village

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P350032-020

Category General

Close-to-Ceiling

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

Yes

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Semi-Flush Convertible

Glass

Etched Double Prismatic

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Transitional
  • Urban Industrial

Mount location

Ceiling Stem Hung with 6 links of chain/Semi-Flush

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bathroom
  • Bedroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Coastal
  • Farmhouse
  • Transitional
  • Urban Industrial

Type

Semi-Flush Convertible

UPC

785247205929

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

13.5 in x 13.5 in x 9.25 in

Height

9.25 in

Length

13.5 in

Length - Installed

75 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain And Stem

Weight

6.84 lb

Width

13.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93072046

Resources and downloads