PROG_P350042_143ctc_PRODIMAGE
PROG_P350042_143ctc_PRODIMAGE
PROG_Flush_Mount_Options_Info-Graphic
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
+5
PROG_whisp_IMG_9021_detailshot

Whisp Collection Three-Light Semi-Flush Convertible

$164.45 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350042-143

Collection name:

Whisp

An updated traditional family, Whisp adds distinction to interior spaces. Candles with brushed nickel accents complement a gracefully scrolled frame in a cool Graphite finish. The three light semi-flush convertible can be chain hung or semi-flush to ceiling.

  • This semi-flush mount or hanging light fixture from the Whisp Collection is ideal for any hallway, stairwell, entryway, closet, pantry, kitchen, or sitting room.
  • Perfect for modern farmhouse, coastal, new traditional and transitional style settings
  • Graceful scrolled frame in a black graphite finish with candle clusters in a beautiful brushed nickel finish
  • Includes 32" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 15.25 in x 15.25 in x 15 in
  • Uses three candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
Yes
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Semi-Flush Convertible
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • New Traditional
  • Rustic
  • Traditional
  • Transitional
Mount location
Ceiling Chain/Semi-Flush
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bathroom
  • Bedroom
Socket Base Type - Main
E12
Socket Type
socket
Socket type material
phenolic
Style
  • Rustic
  • Transitional
  • Farmhouse
Type
Semi-Flush Convertible
UPC
785247206971
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
15.25 in x 15.25 in x 15 in
Height
15 in
Length
15.25 in
Length - Installed
54 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
4.4 lb
Width
15.25 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
30

Resources

Instruction Sheet Number
93072746

Resources and downloads