PROG_P350052_009-30_PRODIMAGE
PROG_P350052_009-30_PRODIMAGE
PROG_Flush_Mount_Options_Info-Graphic
PROG_PL_1596_Dimming_info-Graphic
+1
PROG_LED_CRI_ColorTemp_Info-Graphic

One-Light 12-3/4" LED Flush Mount

$139.15 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350052-009-30

Collection name:

LED Flush Mount

One-light 12-3/4" LED Flush Mount series featuring an etched glass bowl in a Brushed Nickel finish. Fixtures are dimmable to 10 percent with Triac or ELV dimmers.

  • Brushed Nickel finish.
  • 120V AC replaceable module.
  • Dimmable to 10% with Triac or ELV dimmers.
  • 3000K color temperature, 90+ CRI
  • TM-21 60,000 hour life.
  • Meets California Title 24 - JA8 - 2016.
  • 2015 lumens 80 lumens/watt (source).

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90+ CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
NEMA SSL 7a Phase Cut (forward phase) dimmers as well as many ELV (reverse phase)
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Flush-Mount
Glass
Etched
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Transitional
Light Source
LED
LM-79 Lumens
1746 lm
LM-79 Lumens per Watt
70.1 Lum/Watt
Mount location
Flush-Mount
Mounting for outlet box included
plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bathroom
  • Bedroom
Starting Temperature - Minimum
-30 °C
Style
  • Modern
  • Transitional
Sub Brand
Progress LED
Type
Flush-Mount
UPC
785247209460
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
12.5 in x 12.5 in x 4.5 in
Height
4.5 in
Length
12.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
3 lb
Width
12.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Amperage Rating
0.208 A
Frequency Rating
60 Hz
Lamp Wattage
25 W
Lumens Per Watt
70.1 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
EnergyStar
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1
Pallet Quantity
54

Resources

Instruction Sheet Number
93048536