PROG_P500027_020_PRODIMAGE
PROG_P500027_020_PRODIMAGE
PROG_P500027_020alt_PRODIMAGE
Discontinued
Clearance

Swing Collection One-Light Mini-Pendant

$36.40 USD
$131.23 USD

Brand:

Progress Lighting

Catalog ID:

P500027-020

Collection name:

Swing

The vintage electric feel of the Swing collection features an Antique Bronze rectangle frame with a Natural Brass circles inside that can rotate to create different looks. This one-light pendant can be used individually or in multiples over dining room tables and in kitchens.

  • Antique Bronze finish.
  • Vintage electric feel.
  • Mixed metal accents.
  • Customizable alignment.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Mini-Pendant
Lamp Included
No
Lamp Shape
T9
Lamp Type
T9
Lamp Type Actual
T9
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Transitional
  • Urban Industrial
  • Vintage Electric
Mount location
Ceiling
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E12
Socket Type
socket
Socket type material
phenolic
Style
Contemporary/Soft
Type
Mini-Pendant
UPC
785247209293
Warranty Length
1 year warranty

Dimensions

Depth
10.875 in
Dimensions
12 in x 10.875 in x 15.25 in
Height
15.25 in
Length
12 in
Length - Installed
81 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem
Weight
9.5 lb
Width
10.875 in
Width Diameter Descriptor
W.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
72

Resources

Instruction Sheet Number
93072884

Resources and downloads