PROG_P560002_020_PRODIMAGE
PROG_P560002_020_PRODIMAGE
PROG_P560002_020alt_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Santee_GeneralLit
+2
PROG_santee_IMG_8025_detailshot

Santee Collection Two-Light Medium Wall-Lantern

$162.80 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560002-020

Collection name:

Santee

A classic two-light wall lantern with contemporary touches describes Santee. Featuring a geometric frame and graphic handle, the wider beveled glass offers more refraction - and visual interest - than typical lantern designs and an Antique Bronze frame with painted brass candle option.

  • Antique Bronze finish.
  • Classic colonial wall lantern with contemporary touches.
  • Geometric frame and graphic handle.
  • Wide beveled glass adds visual interest.
  • Painted brass candle option.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Beveled
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • New Traditional
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E12
Socket Type
socket
Socket type material
phenolic
Style
  • New Traditional
  • Transitional
  • Urban Industrial
UPC
785247208333
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8 in x 5.75 in x 15.25 in
Height
15.25 in
Height to Center
8.75 in
Length
8 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.47 lb
Width
5.75 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
48

Resources

Instruction Sheet Number
93072303